IESNA:LM-63-2002
[TEST]P1704733
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB6A-AMB-U-SL2
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 6SQUARE 196W  1590K FIXTURE w/ T2 SPILL CONTROL DISTRIBUTION
[LAMP] (156) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.63A 196.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11395.7
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 196.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
2560.0 2565.4 2344.0 2025.3 1749.9 1668.9 1701.3 1814.7 1944.3 2127.9 2327.7 2543.8 2808.4 3056.9 3181.1 3326.9 3461.9 3613.1 3732.0 
3791.4 3802.2 3748.2 3705.0 3240.5 1863.3 988.3 874.9 799.3 707.5 567.1 367.3 286.2 199.8 97.2 37.8 5.4 0.0 
2560.0 2554.6 2327.7 2014.5 1749.9 1663.4 1701.3 1793.1 1938.9 2117.1 2306.1 2527.6 2776.0 3046.1 3175.7 3326.9 3451.1 3602.3 3732.0 
3802.2 3813.0 3759.0 3737.4 3251.3 1998.3 1004.6 880.3 804.7 723.7 583.3 372.7 286.2 199.8 102.6 43.2 5.4 0.0 
2560.0 2543.8 2333.2 2046.9 1760.7 1668.9 1685.1 1776.9 1895.7 2073.9 2252.1 2468.2 2689.6 2959.6 3170.3 3294.5 3461.9 3623.9 3759.0 
3872.4 3910.2 3894.0 3877.8 3510.5 2452.0 1085.6 891.1 820.9 750.7 648.1 426.7 313.2 221.4 129.6 54.0 5.4 0.0 
2560.0 2549.2 2349.4 2090.1 1814.7 1690.5 1679.7 1739.1 1852.5 1998.3 2171.1 2360.2 2570.8 2830.0 3105.5 3283.7 3451.1 3602.3 3769.8 
3894.0 3996.6 4072.2 4137.0 3937.2 3202.7 1566.2 853.3 745.3 680.5 615.7 486.1 361.9 259.2 145.8 64.8 10.8 0.0 
2560.0 2538.4 2414.2 2165.7 1917.3 1744.5 1690.5 1717.5 1793.1 1917.3 2057.7 2230.5 2430.4 2619.4 2846.2 3110.9 3337.7 3494.3 3672.6 
3834.6 3985.8 4077.6 4207.2 4380.1 4077.6 2997.4 1139.6 637.3 513.1 426.7 345.7 243.0 178.2 108.0 54.0 10.8 0.0 
2560.0 2549.2 2473.6 2262.9 2063.1 1852.5 1760.7 1733.7 1771.5 1841.7 1955.1 2090.1 2235.9 2392.6 2554.6 2754.4 2981.2 3272.9 3483.5 
3623.9 3694.2 3780.6 3910.2 4266.6 4709.5 4509.7 3229.7 1253.0 513.1 378.1 291.6 221.4 151.2 97.2 48.6 10.8 0.0 
2560.0 2560.0 2516.8 2381.8 2219.7 2090.1 1933.5 1841.7 1825.5 1852.5 1901.1 1992.9 2117.1 2257.5 2398.0 2560.0 2711.2 2889.4 3062.3 
3213.5 3359.3 3526.7 3753.6 4083.0 4736.5 5600.6 5492.6 3953.4 1868.7 621.1 351.1 259.2 178.2 102.6 59.4 21.6 0.0 
2560.0 2549.2 2522.2 2489.8 2387.2 2311.5 2252.1 2181.9 2133.3 2063.1 2057.7 2095.5 2198.1 2316.9 2468.2 2635.6 2835.4 3040.7 3267.5 
3488.9 3753.6 4029.0 4353.1 4720.3 5260.4 6221.7 7307.3 7625.9 6616.0 4412.5 2030.7 723.7 388.9 216.0 97.2 27.0 0.0 
2560.0 2554.6 2549.2 2543.8 2554.6 2570.8 2560.0 2554.6 2587.0 2608.6 2646.4 2732.8 2846.2 2981.2 3170.3 3402.5 3650.9 3958.8 4288.2 
4601.5 4957.9 5330.6 5708.7 6156.9 6686.2 7409.9 8284.8 9851.1 11595.5 11795.4 10574.8 7690.8 2948.8 777.7 162.0 37.8 0.0 
2560.0 2554.6 2554.6 2560.0 2576.2 2608.6 2651.8 2711.2 2770.6 2862.4 2965.0 3067.7 3224.3 3413.3 3661.7 3926.4 4288.2 4682.5 5141.6 
5579.0 6054.3 6448.6 6875.2 7301.9 7755.6 8252.4 8517.1 9267.8 10925.8 12508.3 13253.6 9915.9 3856.2 756.1 156.6 37.8 
0.0 
2560.0 2549.2 2549.2 2554.6 2587.0 2614.0 2668.0 2722.0 2808.4 2867.8 2986.6 3105.5 3245.9 3429.5 3656.3 3915.6 4250.4 4650.1 5120.0 
5584.4 6043.5 6497.2 6923.8 7345.1 7804.2 8241.6 8371.3 8895.1 10110.3 11276.9 12097.8 9008.6 3380.9 642.7 140.4 37.8 
0.0 
2560.0 2543.8 2549.2 2565.4 2597.8 2646.4 2689.6 2743.6 2808.4 2867.8 2938.0 3024.5 3116.3 3256.7 3407.9 3564.5 3753.6 4012.8 4320.6 
4660.9 5022.8 5400.8 5784.3 6113.7 6437.8 6637.6 6540.4 6778.0 7188.5 7485.5 7474.7 5168.6 1863.3 318.6 91.8 37.8 0.0 
2560.0 2565.4 2581.6 2576.2 2603.2 2630.2 2651.8 2695.0 2727.4 2765.2 2813.8 2851.6 2862.4 2819.2 2776.0 2711.2 2678.8 2716.6 2835.4 
2992.0 3181.1 3386.3 3580.7 3748.2 3921.0 3969.6 3775.2 3888.6 3883.2 3759.0 3218.9 1798.5 658.9 199.8 75.6 32.4 0.0 
2560.0 2581.6 2565.4 2549.2 2538.4 2533.0 2511.4 2506.0 2457.4 2273.7 2057.7 1760.7 1415.0 1128.8 950.5 831.7 777.7 761.5 750.7 
766.9 783.1 793.9 799.3 793.9 766.9 685.9 594.1 507.7 394.3 334.9 275.4 216.0 162.0 108.0 59.4 27.0 0.0 
2560.0 2554.6 2533.0 2479.0 2441.2 2387.2 2257.5 1992.9 1717.5 1323.2 1091.0 928.9 831.7 788.5 745.3 712.9 707.5 696.7 696.7 
696.7 680.5 653.5 615.7 572.5 534.7 496.9 453.7 415.9 372.7 318.6 259.2 199.8 145.8 97.2 54.0 16.2 0.0 
2560.0 2576.2 2511.4 2425.0 2306.1 2084.7 1798.5 1382.6 1150.4 1004.6 912.7 853.3 826.3 799.3 750.7 702.1 691.3 702.1 712.9 
707.5 685.9 642.7 610.3 577.9 540.1 496.9 453.7 410.5 356.5 302.4 243.0 194.4 140.4 86.4 43.2 10.8 0.0 
2560.0 2554.6 2468.2 2344.0 2122.5 1771.5 1328.6 1118.0 1004.6 945.1 896.5 847.9 815.5 793.9 756.1 712.9 707.5 712.9 718.3 
712.9 653.5 604.9 561.7 523.9 491.5 475.3 442.9 394.3 340.3 275.4 226.8 178.2 124.2 75.6 32.4 5.4 0.0 
2560.0 2554.6 2446.6 2279.1 1890.3 1436.6 1139.6 1015.4 972.1 939.7 869.5 820.9 810.1 804.7 761.5 712.9 696.7 696.7 664.3 
615.7 604.9 594.1 577.9 561.7 540.1 513.1 464.5 399.7 334.9 280.8 226.8 178.2 129.6 81.0 32.4 5.4 0.0 
2560.0 2554.6 2419.6 2198.1 1760.7 1253.0 1037.0 982.9 961.3 918.1 847.9 804.7 810.1 804.7 756.1 707.5 680.5 637.3 594.1 
583.3 567.1 561.7 561.7 550.9 523.9 475.3 421.3 361.9 313.2 264.6 221.4 178.2 129.6 86.4 43.2 0.0 0.0 
2560.0 2533.0 2392.6 2138.7 1631.0 1161.2 1004.6 966.7 955.9 907.3 837.1 804.7 810.1 815.5 761.5 696.7 642.7 577.9 561.7 
545.5 529.3 523.9 502.3 475.3 448.3 415.9 372.7 329.4 291.6 248.4 205.2 162.0 124.2 91.8 70.2 0.0 0.0 
2560.0 2533.0 2392.6 2090.1 1566.2 1123.4 993.7 966.7 950.5 896.5 826.3 793.9 810.1 837.1 783.1 691.3 610.3 545.5 523.9 502.3 
491.5 475.3 442.9 410.5 388.9 356.5 324.0 291.6 264.6 232.2 210.6 167.4 118.8 140.4 54.0 0.0 0.0 
2560.0 2543.8 2381.8 2084.7 1550.0 1118.0 993.7 955.9 945.1 891.1 820.9 793.9 810.1 842.5 793.9 691.3 604.9 545.5 523.9 496.9 
480.7 469.9 426.7 405.1 378.1 351.1 318.6 291.6 259.2 226.8 194.4 145.8 113.4 140.4 54.0 0.0 0.0 
